TPIC6273DW

text.skipToContent text.skipToNavigation

TPIC6273DW

Octal D-type Latch

Packaging

Package | PIN: DW | 20
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $3.47
10-24 $3.13
25-99 $2.91
100-249 $2.55
250-499 $2.39
500-749 $2.03
750-999 $1.72
1000+ $1.64

Features

  • Low rDS(on) . . . 1.3 Typ
  • Avalanche Energy . . . 75 mJ
  • Eight Power DMOS Transistor Outputs of
    250-mA Continuous Current
  • 1.5-A Pulsed Current Per Output
  • Output Clamp Voltage up to 45 V
  • Low Power Consumption

Texas Instruments  TPIC6273DW

The TPIC6273 is a monolithic high-voltage high-current power logic octal D-type latch with DMOS transistor outputs designed for use in systems that require relatively high load power. The device contains a built-in voltage clamp on the outputs for inductive transient protection. Power driver applications include relays, solenoids, and other medium-current or high-voltage loads.

The TPIC6273 contains eight positive-edge-triggered D-type flip-flops with a direct clear input. Each flip-flop features an open-drain power DMOS transistor output.

When clear (CLR\) is high, information at the D inputs meeting the setup time requirements is transferred to the DRAIN outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going pulse. When the clock input (CLK) is at either the high or low level, the D input signal has no effect at the output. An asynchronous CLR\ is provided to turn all eight DMOS-transistor outputs off.

The TPIC6273 is characterized for operation over the operating case temperature range of -40°C to 125°C.