text.skipToContent text.skipToNavigation

TPL0102-100PWR

256-Taps Dual-Channel Digital Potentiometer With I2C Interface and Nonvolatile Memory

Packaging

Package | PIN: TSSOP (PW) | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.61
10-24 $1.44
25-99 $1.34
100-249 $1.17
250-499 $1.08
500-749 $0.90
750-999 $0.74
1000+ $0.68

Features

  • Two Potentiometers with 256-Position Resolution
  • Non-volatile Memory Stores Wiper Settings
  • 100 kΩ End-to-End Resistance (TPL0102-100)
  • Fast Power-up Response Time to Wiper Setting:
    <100 µs
  • ±0.5 LSB INL, ±0.25 LSB DNL (Voltage-Divider
    Mode)
  • 4 ppm/°C Ratiometric Temperature Coefficient
  • I2C-compatible Serial Interface
  • 2.7 V to 5.5 V Single-Supply Operation
  • ±2.25 V to ±2.75 V Dual-Supply Operation
  • Operating Temperature Range from –40°C to
    85°C
  • Shutdown Mode
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • Adjustable Gain Amplifiers and Offset Trimming
    • Adjustable Power Supplies
    • Precision Calibration of Set Point Thresholds
    • Sensor Trimming and Calibration
    • Mechanical Potentiometer Replacement

All other trademarks are the property of their respective owners

Texas Instruments  TPL0102-100PWR

The TPL0102 has two linear-taper digital potentiometers (DPOTs) with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0102-100 has an end-to-end resistance of 100 kΩ.

The TPL0102 has non-volatile memory (EEPROM) which can be used to store the wiper position. This is beneficial because the wiper position is stored even during power-off and is automatically reinstated after power-on. The internal registers of the TPL0102 can be accessed using the I2C interface.

The TPL0102 is available in a 14-pin MicroQFN and 14-pin TSSOP package with a specified temperature range of –40°C to 85°C.