text.skipToContent text.skipToNavigation

TPL0102-100QPWREP

256-Taps Dual-Channel Digital Potentiometer With Nonvolatile Memory

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.42
10-24 $2.17
25-99 $2.02
100-249 $1.76
250-499 $1.62
500-749 $1.36
750-999 $1.12
1000+ $1.02

Features

  • Dual-Channel, 256-Position Resolution
  • Non-Volatile Memory Stores Wiper Settings
  • 2-mm × 2-mm, 14-Pin TSSOP Package
  • 100-kΩ End-to-End Resistance (TPL0102-100)
  • Fast Power-Up Response Time to Wiper Setting:
    <100 µs
  • ±0.5 LSB INL, ±0.25 LSB DNL
    (Voltage-Divider Mode)
  • 4 ppm/°C Ratiometric Temperature Coefficient
  • I2C-Compatible Serial Interface
  • 2.7- to 5.5-V Single-Supply Operation
  • ±2.25 to ±2.75 V Dual-Supply Operation
  • Operating Temperature Range From
    –40°C to 125°
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Extended (Q) Temperature –40°c to
      125°C
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

Texas Instruments  TPL0102-100QPWREP

The TPL0102-EP is a two-channel, linear-taper digital potentiometer with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0102-EP-100 has an end-to-end resistance of 100 kΩ.

The TPL0102-EP has non-volatile memory (EEPROM) which can be used to store the wiper position. The internal registers of the TPL0102-EP can be accessed using the I2C interface.

The TPL0102-EP is available in a 14-pin TSSOP package with a specified temperature range of –40°C to 125°C.