TPL0202-10MRTER

text.skipToContent text.skipToNavigation

TPL0202-10MRTER

256-Taps Dual-Channel Digital Potentiometer With SPI Interface and Nonvolatile Memory

Packaging

Package | PIN: RTE | 16
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $1.68
10-24 $1.51
25-99 $1.40
100-249 $1.22
250-499 $1.13
500-749 $0.94
750-999 $0.78
1000+ $0.71

Features

  • Two Potentiometers With 256-Position Resolution
  • Non-Volatile Memory Stores Wiper Settings
  • 10-kΩ End-to-End Resistance (TPL0202-10)
  • Fast Power-Up Response Time: <100 µs
  • ±1 LSB INL, ±0.5 LSB DNL (Voltage-Divider Mode)
  • 12 ppm/°C Ratiometric Temperature Coefficient
  • SPI Serial Interface
  • 2.7 to 5.5 V Single-Supply Operation
  • Operating Temperature Range From –40°C to +105°C

Texas Instruments  TPL0202-10MRTER

The TPL0202 has two linear-taper digital potentiometers (DPOTs) with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0202-10 has an end-to-end resistance of 10 kΩ.

This DPOT can be used as a mechanical potentiometer replacement, allowing the user (or software) to digitally control and adjust resistance.

The TPL0202 has non-volatile memory (EEPROM) which can be used to store the wiper position for automatic recall upon power-up. The internal registers of the TPL0202 can be accessed using a SPI-compatible digital interface.