text.skipToContent text.skipToNavigation

TPL0401B-10DCKR

128-Taps Single-Channel Digital Potentiometer With I2C Interface

Packaging

Package | PIN: DCK | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.00
10-24 $0.89
25-99 $0.83
100-249 $0.71
250-499 $0.65
500-749 $0.53
750-999 $0.42
1000+ $0.38

Features

  • Single-Channel, 128-Position Resolution
  • 10-kΩ End-to-End Resistance Options
  • Low Temperature Coefficient: 22 ppm/°C
  • I2C Serial Interface
  • 2.7-V to 5.5-V Single-Supply Operation
  • ±20% Resistance Tolerance
  • A and B Versions Have Different I2C Addresses
  • L Terminal is Internal and Connected to GND
  • Operating Temperature: –40°C to +125°C
  • Available in Industry Standard SC70 Packages
  • ESD Performance Tested per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)

Texas Instruments  TPL0401B-10DCKR

The TPL0401x-10 device is a single-channel, linear-taper digital potentiometer with 128 wiper positions. The TPL0401x-10 has the low terminal internal and connected to GND. The position of the wiper can be adjusted using an I2C interface. The TPL0401x-10 is available in a 6-pin SC70 package with a specified temperature range of –40°C to +125°C. The part has a 10-kΩ end-to-end resistance and can operate with a supply voltage range of 2.7 V to 5.5 V. This kind of product is widely used in setting the voltage reference for low power DDR3 memory.

The TPL0401x-10 has the low terminal internal and connected to GND.