text.skipToContent text.skipToNavigation

TPL5000DGST

Nano Power Programmable Timer with Watchdog Functionality

Packaging

Package | PIN: DGS | 10
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $1.63
10-24 $1.46
25-99 $1.36
100-249 $1.18
250-499 $1.09
500-749 $0.92
750-999 $0.75
1000+ $0.69

Features

  • Supply Voltage from1.8 V to 5.0 V
  • Current Consumption 30 nA (typical, at 2.5 V)
  • Watchdog Functionality
  • Reset Functionality
  • Selectable Timer Intervals 1 to 64 s

Texas Instruments  TPL5000DGST

The TPL5000 is a long-term timer IC optimized for low-power applications. The TPL5000 can replace a micro controller–s (µC) internal timer, allowing the µC to stay in low-power sleep mode instead of running a timer, providing a total power consumption reduction of 60 to 80%. The TPL5000 is designed for use in interrupt-driven applications and provides selectable timing from 1 second to 64 seconds. Some standards (such as EN50271) require implementation of a watchdog function for safety. The TPL5000 realizes this watchdog function without consuming additional power. The TPL5000 can also monitor a battery management IC via a power-good digital input and reset the microcontroller, if necessary. The device is packaged in a 10-pin VSSOP package.