TPL5010QDDCRQ1

text.skipToContent text.skipToNavigation

TPL5010QDDCRQ1

AEC-Q100 Nano-Power System Timer with Watchdog Function

Packaging

Package | PIN: DDC | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.16
10-24 $1.03
25-99 $0.96
100-249 $0.82
250-499 $0.76
500-749 $0.62
750-999 $0.49
1000+ $0.44

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Current Consumption of 35 nA (typ) at 2.5 V
  • Supply Voltage from 1.8 V to 5.5 V
  • Selectable Time Intervals 100 ms to 7200 s
  • Timer Accuracy 1% (Typical)
  • Resistor Selectable Time Interval
  • Watchdog Functionality
  • Manual Reset
  • TPL5x10Q Family of AEC-Q100 Nano-Power System Timers
  • TPL5010-Q1 - Supply Current 35 nA
    • Low Power Timer
    • Watchdog Function
    • Programmable Delay Range
    • Manual Reset
  • TPL5110-Q1 - Supply Current 35 nA
    • Low Power Timer
    • MOS-Driver
    • Programmable Delay Range
    • Manual Reset
    • One-Shot Feature

Texas Instruments  TPL5010QDDCRQ1

The TPL5010-Q1 Nano Timer is a low power, AEC-Q100 qualified timer with a watchdog feature ideal for system wake up in duty cycled or battery powered applications. In such systems the microcontroller timer can be used for system wake-up, but if the timer sleep current is high, up to 60-80% of the total system current can be consumed by the microcontroller timer in this sleep mode. Consuming only 35 nA, the TPL5010-Q1 can replace the functionality of the integrated microcontroller timer and allow the microcontroller to be placed in a much lower power mode. Such power savings extend the operating life of batteries and enable the use of significantly smaller batteries making the TPL5010-Q1 ideal for power sensitive applications.. The TPL5010-Q1 provides selectable timing intervals from 100 ms to 7200 s and is designed for interrupt-driven applications. Some standards (such as EN50271) require implementation of a watchdog for safety and the TPL5010-Q1 realizes this watchdog function at almost no additional power consumption. The TPL5010-Q1 is available in a 6-pin SOT23 package.