TPL5111DDCT

text.skipToContent text.skipToNavigation

TPL5111DDCT

Ultra Low Power System Timer (35 nA) for Power Gating in duty cycled applications

Packaging

Package | PIN: DDC | 6
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $0.82
10-24 $0.73
25-99 $0.68
100-249 $0.58
250-499 $0.53
500-749 $0.44
750-999 $0.35
1000+ $0.31

Features

  • Selectable Time Intervals: 100 ms to 7200 s
  • Timer Accuracy: 1% (Typical)
  • Current Consumption at 2.5 V and 35 nA (Typical)
  • Resistor Selectable Time Interval
  • Manual Power-On Input
  • One-Shot Feature
  • Supply Voltage Range: 1.8 V to 5.5 V

All trademarks are the property of their respective owners.

Texas Instruments  TPL5111DDCT

The TPL5111 Nano Timer is a low-power system timer designed for power gating in dutycycled or battery-powered applications. Consuming only 35 nA, the TPL5111 can be used to enable anddisable the power supply for a micro-controller or other system device, drastically reducing theoverall system stand-by current during the sleep time. This power saving enables the use ofsignificantly smaller batteries for energy harvesting or wireless sensor applications. The TPL5111provides selectable timing intervals from 100 ms to 7200 s. In addition, the TPL5111 has a uniqueone-shot feature where the timer will only assert its enable pulse for one cycle. The TPL5111 isavailable in a 6 -
pin SOT23 package.