TPPM0302DGN

text.skipToContent text.skipToNavigation

TPPM0302DGN

Single Output LDO, 400mA, Fixed(3.3V), Selectable 3.3V or Dual 5V Input, Reverse Current Blocking

Packaging

Package | PIN: DGN | 8
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $4.84
10-24 $4.35
25-99 $4.07
100-249 $3.65
250-499 $3.40
500-749 $2.96
750-999 $2.56
1000+ $2.51

Features

  • Automatic Input Voltage Source Selection
  • Glitch-Free Regulated Output
  • 5-V Input Voltage Source Detector With Hysteresis
  • 400-mA Load Current Capability With 5-V or 3.3-V Input Source
  • Power OK Feature Based on Voltage Supervisor of 3.3VOUT
  • Low rDS(on) Auxiliary Switch
  • Thermally Enhanced PowerPADTM Packaging Concept for Efficient Heat Management

PowerPAD is a trademark of Texas Instruments.

Texas Instruments  TPPM0302DGN

The TPPM0302 is a low-dropout regulator with auxiliary power management that provides a constant 3.3-V supply at the output capable of driving a 400-mA load.

The TPPM0302 provides a regulated power output for systems that have multiple input sources and require a constant voltage source with a low-dropout voltage. This is a single output, multiple input, intelligent power source selection device with a low-dropout regulator for either 5VCC or 5VAUX inputs, and a low-resistance bypass switch for the 3.3VAUX input.

Transitions may occur from one input supply to another without generating a glitch, outside of the specification range, on the 3.3-V output. The device has an incorporated reverse blocking scheme to prevent excess leakage from the input terminals in the event that the output voltage is greater than the input voltage. The output voltage is continually monitored for constant output, and any deviation from the internal set limit (2.8V) is reported by a low signal on the POK\ output.

The input voltage is prioritized in the following order: 5VCC, 5VAUX, and 3.3VAUX.