TPS1H000AQDGNRQ1

text.skipToContent text.skipToNavigation

TPS1H000AQDGNRQ1

Automotive, 40-V, 1-ohm Single-Channel Smart High-Side Switch

Packaging

Package | PIN: DGN | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.20
10-24 $1.07
25-99 $0.99
100-249 $0.84
250-499 $0.78
500-749 $0.64
750-999 $0.51
1000+ $0.45

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C AmbientOperating Temperature Range
    • Device HBM ESD ClassificationLevel H2
    • Device CDM ESD Classification LevelC4B
  • Single-Channel 1000-mΩ Smart High-Side Switch
  • Wide Operating Voltage: 3.4 V to 40 V
  • Low Standby Current: <500 nA
  • Adjustable Current Limit With External Resistor
    • ±15% When ≥150 mA
    • ±10% When ≥300 mA
  • Configurable Behavior After Current Limit
    • Holding Mode
    • Latch-Off Mode With Adjustable Delay Time
    • Auto-Retry Mode
  • Supports Standalone Operation Without an MCU
  • Protection:
    • Short-to-GND and Overload
    • Thermal Shutdown and Thermal Swing
    • Negative Voltage Clamp for Inductive Loads
    • Loss-of-GND and Loss-of-Battery
  • Diagnostics:
    • Overload and Short-to-GND Detection
    • Open-Load and Short-to-Battery Detection in ON or OFFState
    • Thermal Shutdown and ThermalSwing

All trademarks are the property of their respective owners.

Texas Instruments  TPS1H000AQDGNRQ1

The TPS1H000-Q1 device is a fully protected single-channel high-side power switch withan integrated 1000-mΩ NMOS power FET.

An adjustable current limit improves system reliability by limiting the inrush oroverload current. The high accuracy of the current limit improves overload protection, simplifyingthe front-stage power design. Configurable features besides current limit provide designflexibility in the areas of functionality, cost, and thermal dissipation.

The device supports full diagnostics with the digital status output. Open-load detectionis available in both the ON- and OFF-states. The device supports operation with or without an MCU.Standalone mode allows use of the device in isolated systems.