text.skipToContent text.skipToNavigation

TPS2115AIPWRQ1

Automotive Autoswitching Power Mux

Packaging

Package | PIN: PW | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.52
10-24 $2.25
25-99 $2.09
100-249 $1.82
250-499 $1.68
500-749 $1.41
750-999 $1.16
1000+ $1.06

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 3: –40°C to 85°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4A
  • Two-Input One-Output Power Multiplexer With
    Low rDS(on) Switch...84 mΩ (Typical)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage Range...2.8 V to 5.5 V
  • Low Standby Current...0.5 µA (Typical)
  • Low Operating Current...55 µA (Typical)
  • Adjustable Current Limit
  • Controlled Output-Voltage Transition Times Limit
    Inrush Current and Minimize Output Voltage Hold-
    Up Capacitance
  • CMOS- and TTL-Compatible Control Inputs
  • Manual and Auto-Switching Operating Modes
  • Thermal Shutdown
  • Available in TSSOP-8 (PW) Package

Texas Instruments  TPS2115AIPWRQ1

The TPS2115A-Q1 power multiplexer enables seamless transition between two power supplies, such as a two supply rails or a battery and AC to DC wall adapter. Each supply operates at 2.8 V to 5.5 V and the output can deliver up to 1 A. The TPS2115A-Q1 device includes extensive protection circuitry including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.