text.skipToContent text.skipToNavigation

TPS2147IDGQ

3.3V LDO + Dual Switch For USB, DSP, And Portable Applications, Active-Low Enables

Packaging

Package | PIN: DGQ | 10
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.44
10-24 $3.09
25-99 $2.88
100-249 $2.52
250-499 $2.37
500-749 $2.01
750-999 $1.70
1000+ $1.62

Features

  • Two 340-m (Typical) High-Side MOSFETs
  • 200 mA Low-Dropout Voltage Regulator In Fixed 3.3-V or Adjustable Versions
  • Independent Thermal- and Short-Circuit Protection for LDO and Each Switch
  • Overcurrent Indicators With Transient Filter
  • 2.9-V to 5.5-V Operating Range
  • CMOS- and TTL-Compatible Enable Inputs
  • 75-uA (Typical) Supply Current
  • Available in 10-Pin MSOP or 14-Pin TSSOP (PowerPAD™)
  • -40°C to 85°C Ambient Temperature Range
  • APPLICATIONS
    • USB Hubs and Peripherals
      • Keyboards
      • Zip Drives
      • Speakers and Headsets
    • PDAs and Portable Electronics
    • DSP Power Sequencing

PowerPAD is a trademark of Texas Instruments.

Texas Instruments  TPS2147IDGQ

Two power-distribution switches and an adjustable (TPS2145) or fixed (TPS2147) LDO are incorporated in one small package, providing a power management solution that saves up to 60% in board space over typical implementations.

Designed to meet USB 2.0 bus-powered hub requirements, these devices also allow core and I/O voltage sequencing in DSP applications, or power segmentation in portable equipment. Each current-limited switch is a 340-m N-channel MOSFET capable of supplying 200 mA of continuous current. A logic enable compatible with 5-V logic and 3-V logic controls each MOSFET as well as the LDO in the TPS2145. The internal charge pump provides the gate drive controlling the power-switch rise times and fall times, minimizing current surges during switching. The charge pump requires no external components.

The LDO has a drop-out voltage of only 0.35 V and with the independent enable on the TPS2145 LDO, the LDO can be used as an additional switch. The LDO output range for the TPS2145 is 1 V to 3.3 V, while the TPS2147 is fixed at 3.3 V.

The TPS2145 and TPS2147 have active-low switch enables and the TPS2155 and TPS2157 have active-high switch enables.