TPS2149IDGN

text.skipToContent text.skipToNavigation

TPS2149IDGN

3.3V LDO + Dual Switch For USB Hubs, Active-Low Enables

Packaging

Package | PIN: DGN | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.33
10-24 $2.10
25-99 $1.96
100-249 $1.71
250-499 $1.61
500-749 $1.37
750-999 $1.15
1000+ $1.10

Features

  • Complete Power Management Solution for USB Bus-Powered Hubs
  • 3.3-V 200 mA Low-Dropout Voltage Regulator
  • Two 5-V 340-m (Typ) High-Side MOSFETs
  • Independent Thermal- and Short-Circuit Protection for LDO and Each Switch
  • Overcurrent Indicator With Transient Filter
  • 2.9-V to 5.5-V Operating Range
  • CMOS- and TTL-Compatible Enable Inputs
  • 75-uA (Typ) Supply Current
  • Available in 8-Pin MSOP (PowerPAD™)
  • -40°C to 85°C Ambient Temperature Range
  • APPLICATIONS
    • USB Bus-Powered Hubs
      • Keyboards
      • Monitors
      • Hub Boxes

PowerPAD is a trademark of Texas Instruments.

Texas Instruments  TPS2149IDGN

The TPS2149 incorporates two power distribution switches and an LDO in one small package, providing a USB bus-powered hub power management solution that saves up to 60% in board space over typical implementations.

The TPS2149 meets USB 2.0 bus-powered hub requirements. An integrated LDO regulates the 5-V bus power down to 3.3 V for the USB controller. The two MOSFET switches provide power to the downstream ports. With independent enables, the downstream ports remain unpowered until the hub completes enumeration.

Each power-distribution switch is capable of supplying 200 mA of continuous current, and the independent logic enables are compatible with 5-V logic and 3-V logic. The switches and the LDO are designed with controlled rise times and fall times to minimize current surges.

The TPS2149 has active-low enables while the TPS2159 has active-high enables.