TPS2205IDBR

text.skipToContent text.skipToNavigation

TPS2205IDBR

1A Dual-Slot PC Card Power Switch w/ Parallel Interface

Packaging

Package | PIN: DB | 30
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $5.88
10-24 $5.29
25-99 $4.94
100-249 $4.43
250-499 $4.13
500-749 $3.60
750-999 $3.11
1000+ $3.05

Features

  • Fully Integrated VCC and Vpp Switching for Dual-Slot PC Card™ Interface
  • Compatible With Controllers From Cirrus, Ricoh, O2Micro, Intel, and Texas Instruments
  • 3.3-V Low-Voltage Mode
  • Meets PC Card Standards
  • 12-V Supply Can Be Disabled Except During 12-V Flash Programming
  • Short Circuit and Thermal Protection
  • 30-Pin SSOP (DB) and 32-Pin TSSOP (DAP)
  • Compatible With 3.3-V, 5-V and 12-V PC Cards
  • Low rDS(on) (140-m 3.3-V V CC Switch)
  • Break-Before-Make Switching

LinBiCMOS is a trademark of Texas Instruments.
PC Card is a trademark of PCMCIA (Personal Computer Memory Card International Association).

Texas Instruments  TPS2205IDBR

The TPS2205 PC Card power-interface switch provides an integrated power-management solution for two PC Cards. All of the discrete power MOSFETs, a logic section, current limiting, and thermal protection for PC Card control are combined on a single integrated circuit (IC), using the Texas Instruments LinBiCMOS™ process. The circuit allows the distribution of 3.3-V, 5-V, and/or 12-V card power, and is compatible with many PCMCIA controllers. The current-limiting feature eliminates the need for fuses, which reduces component count and improves reliability.

The TPS2205 is backward compatible with the TPS2201, except that there is no VDD connection. Bias current is derived from either the 3.3-V input pin or the 5-V input pin. The TPS2205 also eliminates the APWR_GOOD and BPWR_GOOD pins of the TPS2201.

The TPS2205 features a 3.3-V low-voltage mode that allows for 3.3-V switching without the need for 5 V. This facilitates low-power system designs such as sleep mode and pager mode where only 3.3 V is available.

End equipment for the TPS2205 includes notebook computers, desktop computers, personal digital assistants (PDAs), digital cameras, and bar-code scanners.