TPS2214ADB

text.skipToContent text.skipToNavigation

TPS2214ADB

1A Dual-Slot PC Card Power Switch w/ Serial Interface

Packaging

Package | PIN: DB | 24
Temp: S (-40 to 70)
Carrier: Partial Tube
Qty Price
1-9 $6.50
10-24 $5.85
25-99 $5.46
100-249 $4.90
250-499 $4.57
500-749 $3.98
750-999 $3.44
1000+ $3.37

Features

  • Provides S-CARD abd M-CARD Power Management for CableCARD™ Applications
  • Fully Integrated xVCC and xVPP Switching
  • xVPP Programmed Independent of xVCC
  • 3.3-V, 5-V, and/or 12-V Power Distribution
  • Low rDS(on) (60-m 5-V xVCC Switch Typical)
  • Short Circuit and Thermal Protection
  • 150-uA (Maximum) Quiescent Current
  • Standby Mode: 50-mA Current Limit (Typ)
  • 12-V Supply Can Be Disabled
  • 3.3-V Low-Voltage Mode
  • Ambient Temperature...-40°C to 70°C
  • Meets PC CardTM Standards
  • TTL-Logic Compatible Inputs
  • Available in 24-Pin and 30-Pin SSOP (DB), and 32-Pin TSSOP (DAP) Packages
  • Break-Before-Make Switching
  • Internal Power-On Reset

PowerPAD is a trademark of Texas Instruments.
PC Card is a trademark of PCMCIA (Personal Computer Memory Card International Association).
CableCard is a trademark of Cable Television Laboratories, Inc. All other trademarks are the property of their respective owners

Texas Instruments  TPS2214ADB

The TPS2214A and TPS2216A PC Card power-interface switches provide an integrated power-management solution for two PC Cards. All of the discrete power MOSFETs, a logic section, current limiting, and thermal protection for PC Card control are combined on single integrated circuits. These low-cost devices allow the distribution of 3.3-V, 5-V, and/or 12-V power to the card. The current-limiting feature eliminates the need for fuses. Current-limit reporting can help the user isolate a system fault.

The TPS2214A and TPS2216A feature a 3.3-V low-voltage mode that allows for 3.3-V switching without the need for 5-V power. This feature facilitates low-power system designs such as sleep modes where only 3.3 V is available. These devices also have the ability to program the xVPP outputs independent of the xVCC outputs. A standby mode that changes all output-current limits to 50 mA (typical) has been incorporated.

End-equipment applications for these products include: notebook computers, desktop computers, personal digital assistants (PDAs), digital cameras, and bar-code scanners.

The TPS2216A is backward-compatible with the TPS2202A, TPS2206, and TPS2216. The TPS2214A is backward-compatible with the TPS2214.