TPS22860DBVR

text.skipToContent text.skipToNavigation

TPS22860DBVR

TPS22860 Ultra-low leakage load switch

Packaging

Package | PIN: DBV | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.88
10-24 $0.78
25-99 $0.71
100-249 $0.60
250-499 $0.54
500-749 $0.42
750-999 $0.32
1000+ $0.28

Features

  • Integrated Single Channel Load Switch
  • Bias Voltage Range (VBIAS): 1.65 V to 5.5 V
  • Input Voltage Range: 0 V to VBIAS
  • ON-Resistance (RON)
    • RON = 0.73 Ω at VIN = 5 V (VBIAS = 5 V)
    • RON = 0.68 Ω at VIN = 3.3 V (VBIAS = 5 V)
    • RON = 0.63 Ω at VIN = 1.8 V (VBIAS = 5 V)
  • 200 mA Maximum Continuous Switch Current
  • Ultra-Low Leakage Current
    • VIN Leakage Current = 2 nA
    • VBIAS Leakage Current at 5.5 V = 10 nA
  • 6-pin SOT-23 or SC70 Package
  • ESD Performance Tested per JESD 22
    • 2 kV HBM and 1 kV CDM

Texas Instruments  TPS22860DBVR

The TPS22860 is a small, ultra-low leakage current, single channel load switch. The device requires a VBIAS voltage and can operate over an input voltage range of 0 V to VBIAS. It can support a maximum continuous current of 200 mA. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. The TPS22860 is available in two small, space-saving 6-pin SOT-23 and SC70 packages. The device is characterized for operation over the free-air temperature range of –40°C to 85°C.