text.skipToContent text.skipToNavigation

TPS22908YZTR

3.6V, 1A, 30mΩ Load Switch with Quick Output Discharge

Packaging

Package | PIN: YZT | 4
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.50
10-24 $0.45
25-99 $0.41
100-249 $0.35
250-499 $0.33
500-749 $0.27
750-999 $0.21
1000+ $0.19

Features

  • Integrated P-Channel Load Switch
  • Input Voltage: 1 V to 3.6 V
  • 1 A Maximum Continuous Switch Current
  • On-Resistance (Typical Values)
    • RON = 28 mΩ at VIN = 3.6 V
    • RON = 33 mΩ at VIN = 2.5 V
    • RON = 42 mΩ at VIN = 1.8 V
    • RON = 70 mΩ at VIN = 1.2 V
  • Maximum Quiescent Current = 1 µA
  • Maximum Shutdown Current = 1 µA
  • Low Control Input Thresholds Enable Use of 1.2-
    V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Controlled Slew Rate to Avoid Inrush Currents
    • tR = 105 µs at VIN = 3.6V
  • Four Terminal Wafer-Chip-Scale Package
    (WCSP)
    • Nominal Dimensions - See Addendum for
      Details
    • 0.9 mm × 0.9 mm, 0.5-mm Pitch, 0.6-mm
      Height
  • Quick Output Discharge (QOD)

Texas Instruments  TPS22908YZTR

The TPS22908 is a small, low RON load switch with controlled turn on. The device contains a P-channel MOSFET that operates over an input voltage range of 1 V to 3.6 V. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals.

The TPS22908 is available in a space-saving 4-terminal WCSP with 0.5 mm pitch (YZT). The device is characterized for operation over the free-air temperature range of –40°C to 85°C.