TPS22924DYZPT

text.skipToContent text.skipToNavigation

TPS22924DYZPT

3.6V, 2A, 18.3mΩ Load Switch with Quick Output Discharge

Packaging

Package | PIN: YZP | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.88
10-24 $0.79
25-99 $0.73
100-249 $0.62
250-499 $0.57
500-749 $0.47
750-999 $0.37
1000+ $0.33

Features

  • Integrated Single-Channel Load Switch
  • Input Voltage: 0.75 V to 3.6 V
  • On-Resistance
    • rON = 18.3 mΩ at VIN = 3.6 V
    • rON = 18.5 mΩ at VIN = 2.5 V
    • rON = 19.6 mΩ at VIN = 1.8 V
    • rON = 19.4 mΩ at VIN = 1.2 V
    • rON = 20.3 mΩ at VIN = 1.0 V
    • rON = 22.7 mΩ at VIN = 0.75 V
  • Small CSP-6 package
    0.9 mm × 1.4 mm, 0.5-mm Pitch
  • 2-A Maximum Continuous Switch Current
  • Low Shutdown Current
  • Low Threshold Control Input
  • Controlled Slew Rate to Avoid Inrush Currents
  • Quick Output Discharge Transistor
  • ESD Performance Tested Per JESD 22
    • 5000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  TPS22924DYZPT

The TPS22924D is a small, low RON load switch with controlled turn on. The device contains a N-channel MOSFET that can operate over an input voltage range of 0.75 V to 3.6 V. An integrated charge pump biases the NMOS switch to achieve a minimum switch ON resistance. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals.

A 1250 Ω on-chip load resistor is added for output quick discharge when the switch is turned off. The rise time of the device is internally controlled to avoid inrush current. The TPS22924D features a rise time of 6200 µs at 3.6 V.

The TPS22924D is available in an ultra-small, space-saving 6-pin CSP package and is characterized for operation over the free-air temperature range of –40°C to 85°C.