TPS22933ARSER

text.skipToContent text.skipToNavigation

TPS22933ARSER

Ultra-Small Low-Input-Voltage Low rDS(ON) Load Switch

Packaging

Package | PIN: RSE | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.69
10-24 $0.62
25-99 $0.57
100-249 $0.50
250-499 $0.46
500-749 $0.39
750-999 $0.32
1000+ $0.29

Features

  • Three Integrated Load Switches Automatically
    Choose Highest Input
  • Integrated 3.6-V Fixed LDO
  • Switched and Always on LDO Outputs
  • µQFN package 1.5 mm × 1.5 mm
  • Input Voltage Range: 2.5 V to 12 V
  • Low ON-Resistance (rON)
    • rON = 2.4 Ω at VIN = 5.0 V
    • rON = 2.6 Ω at VIN = 4.2 V
  • 50-mA Maximum Continuous Current
  • Low Threshold Control Input (EN)
  • Switchover Time of 18 µs (typical)

Texas Instruments  TPS22933ARSER

The TPS22933 device is a small, low rON, triple-input power multiplexer with auto-input selection and a low-dropout linear regulator. The device contains three P-channel MOSFETs that can operate over an input voltage range of 2.5 V to 12 V. The TPS22933 automatically selects the highest level (from BAT, USB, and DC_IN) and enables that input to source the LDO. LOUT is an always-on output from the LDO. The Enable function (EN pin) allows VOUT to be switched on or off, enables a quick discharge resistor, and is capable of interfacing directly with low-voltage control signals.

The TPS22933 is available in a small, space-saving 8-pin µQFN package and is characterized for operation over the free-air temperature range of –40°C to 85°C.