text.skipToContent text.skipToNavigation

TPS22964CYZPT

5.5V, 3A, 13.8mΩ Load Switch with Quick Output Discharge and Reverse Current Protection

Packaging

Package | PIN: YZP | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.73
10-24 $0.65
25-99 $0.60
100-249 $0.51
250-499 $0.47
500-749 $0.39
750-999 $0.31
1000+ $0.28

Features

  • Integrated N-Channel Load Switch
  • Input Voltage Range: 1 V to 5.5 V
  • Internal Pass-FET RDSON = 8 mΩ (Typ)
  • Ultra-Low ON-Resistance
    • RON = 13 mΩ (Typ) at VIN = 5 V
    • RON = 14 mΩ (Typ) at VIN = 3.3 V
    • RON = 18 mΩ (Typ) at VIN = 1.8 V
  • 3A Maximum Continuous Switch Current
  • Reverse Current Protection (When Disabled)
  • Low Shutdown Current (760 nA)
  • Low Threshold 1.3-V GPIO Control Input
  • Controlled Slew-Rate to Avoid Inrush Current
  • Quick Output Discharge (TPS22964 only)
  • Six Terminal Wafer-Chip-Scale Package (Nominal Dimensions Shown - See Addendum for Details)
    • 0.9 mm x 1.4 mm, 0.5 mm Pitch, 0.5 mm Height (YZP)
  • ESD Performance Tested Per JESD 22
    • 2-kV Human-Body Model (A114-B, Class II)
    • 500-V Charged-Device Model (C101)

Texas Instruments  TPS22964CYZPT

The TPS22963/64 is a small, ultra-low RON load switch with controlled turn on. The device contains a low RDSON N-Channel MOSFET that can operate over an input voltage range of 1 V to 5.5 V and switch currents of up to 3 A. An integrated charge pump biases the NMOS switch in order to achieve a low switch ON-Resistance. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage GPIO control signals. The rise time of the TPS22963/64 device is internally controlled in order to avoid inrush current.

The TPS22963/64 provides reverse current protection. When the power switch is disabled, the device will not allow the flow of current towards the input side of the switch. The reverse current protection feature is active only when the device is disabled so as to allow for intentional reverse current (when the switch is enabled) for some applications.

The TPS22963/64 is available in a small, space-saving 6-pin WCSP package and is characterized for operation over the free air temperature range of –40°C to 85°C.