text.skipToContent text.skipToNavigation

TPS22965DSGR

5.7V, 6A, 16mΩ Load Switch With Adjustable Rise Time and Optional Quick Output Discharge

Packaging

Package | PIN: DSG | 8
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $0.76
10-24 $0.68
25-99 $0.63
100-249 $0.54
250-499 $0.50
500-749 $0.41
750-999 $0.32
1000+ $0.29

Features

  • Integrated Single Channel Load Switch
  • Input Voltage Range: 0.8 V to 5.7 V
  • Ultra-Low On Resistance (RON)
    • RON = 16 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 3.6 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 6-A Maximum Continuous Switch Current
  • Low Quiescent Current (50 µA)
  • Low Control Input Threshold Enables Use of
    1.2-, 1.8-, 2.5-, and 3.3-V Logic
  • Configurable Rise Time
  • Quick Output Discharge (QOD) (Optional)
  • SON 8-pin Package With Thermal Pad
  • ESD Performance Tested per JESD 22
    • 2000-V HBM and 1000-V CDM

Texas Instruments  TPS22965DSGR

The TPS22965x is a single channel load switch that provides configurable rise time to minimize inrush current. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.8 V to 5.7 V and can support a maximum continuous current of 6 A. The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low-voltage control signals. In the TPS22965, a 225-Ω on-chip load resistor is added for quick output discharge when switch is turned off.

The TPS22965x is available in a small, space-saving 2-mm × 2-mm 8-pin SON package (DSG) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.