text.skipToContent text.skipToNavigation

TPS22966TDPURQ1

5.5V, 16mΩ, 2-Ch Automotive High-Side Load Switch with Adj Rise Time & Quick Output Discharge

Packaging

Package | PIN: DPU | 14
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $1.14
10-24 $1.02
25-99 $0.95
100-249 $0.83
250-499 $0.77
500-749 $0.64
750-999 $0.53
1000+ $0.48

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C6
  • Integrated Dual-Channel Load Switch
  • Input Voltage Range: 0.8 V to 5.5 V
  • Ultralow ON-Resistance (RON)
    • RON = 16 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 3.3 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 4-A Maximum Continuous Switch Current per
    Channel
  • Low Quiescent Current
    • 80 µA (Both Channels)
    • 80 µA (Single Channel)
  • Low Control Input Threshold Enables Use of
    1.2-V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Configurable Rise Time
  • Quick Output Discharge (QOD)
  • SON 14-Pin Package With Thermal Pad

Texas Instruments  TPS22966TDPURQ1

The TPS22966-Q1 device is a small, ultralow RON, dual-channel load switch with adjustable rise time. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.8 V to 5.5 V and can support a maximum continuous current of up to 4 A per channel. Each switch is independently controlled by an on/off input (ON1 and ON2), which can interface directly with low-voltage control signals. The TPS22966-Q1 includes a 230-Ω on-chip resistor for quick output discharge when the switch is turned off.

The TPS22966-Q1 is available in a small, space-saving 2-mm × 3-mm 14-SON package (DPU) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to 105°C.