text.skipToContent text.skipToNavigation

TPS22968NDPUR

5.5V, 4A, 25mΩ, 2-Channel Load Switch With Quick Output Discharge and Adjustable Rise Time

Packaging

Package | PIN: DPU | 14
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $0.76
10-24 $0.68
25-99 $0.63
100-249 $0.54
250-499 $0.50
500-749 $0.41
750-999 $0.32
1000+ $0.29

Features

  • Integrated Dual Channel Load Switch
  • Input Voltage Range: 0.8 V to 5.5 V
  • VBIAS Voltage Range: 2.5 V to 5.5 V
    • Ideal for 1S Battery Configuration
  • Ultra-Low RON Resistance
    • RON = 27 mΩ at VIN = 5 V(VBIAS = 5 V)
    • RON = 25 mΩ at VIN = 3.3 V(VBIAS = 5 V)
    • RON = 25 mΩ at VIN = 1.8 V(VBIAS = 5 V)
  • 4-A Maximum Continuous Switch Current per Channel
  • Low Quiescent Current
    • 55 µA at VBIAS = 5 V (Both Channels)
    • 55 µA at VBIAS = 5 V (Single Channel)
  • Low Control Input Threshold Enables Use of
    1.2-,1.8-, 2.5-, 3.3-V Logic
  • Configurable Rise Time(1)
  • Quick Output Discharge (QOD)(2) (Optional)
  • SON 14-Pin Package with Thermal Pad
  • ESD Performance Tested per JEDEC Standard
    • 2-kV HBM and 1-kV CDM
  • Latch-Up Performance Exceeds 100 mA per JESD 78, Class II
  • GPIO Enable – Active High
  • TPS22968N: Product Preview Only (1) (2)

(1)See the Application Information section for CT value vs. rise time

(2)This feature discharges the output of the switch to GND through a 270-Ω resistor, preventing the output from floating.

All trademarks are the property of their respective owners.

Texas Instruments  TPS22968NDPUR

The TPS22968x is a small, ultra-low RON, dual-channel load switchwith controlled turn on. The device contains two N-channel MOSFETs that can operate over an inputvoltage range of 0.8 to 5.5 V and can support a maximum continuous current of
4 A per channel. Each switch is independently controlled by an on and off input (ON1 andON2), which is capable of interfacing directly with low-voltage control signals. In TPS22968, a270-Ω on-chip load resistor is added for output quick discharge when switch is turned off.

The TPS22968x is available in a small, space-saving package (DPU) with integrated thermalpad allowing for high power dissipation. The device is characterized for operation over thefree-air temperature range of –40 to +105°C.