text.skipToContent text.skipToNavigation

TPS22976DPUR

5.5V, 6A, 14mΩ, Dual Load Switch with Adj. Rise Time & Optional QOD

Packaging

Package | PIN: DPU | 14
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $0.60
10-24 $0.54
25-99 $0.50
100-249 $0.43
250-499 $0.39
500-749 $0.32
750-999 $0.26
1000+ $0.23

Features

  • Integrated Dual-Channel Load Switch
  • Input Voltage Range: 0.6 V to VBIAS
  • VBIAS Voltage Range: 2.5 V to 5.7 V
  • On-resistance
    • RON = 14 mΩ (Typical)
      at VIN = 0.6 V to 5 V, VBIAS = 5V
    • RON = 18 mΩ (Typical)
      at VIN = 0.6 V to 2.5 V, VBIAS = 2.5V
  • 6-A Maximum Continuous Switch Current per Channel
  • Quiescent Current
    • 37 µA (Typical, Both Channels)
      at VIN = VBIAS = 5 V
    • 35 µA (Typical, Single Channel)
      at VIN = VBIAS = 5 V
  • Control Input Threshold Enables Use of
    1.2-, 1.8-, 2.5-, and 3.3-V Logic
  • Configurable Rise Time
  • Thermal Shutdown
  • Quick Output Discharge (QOD) (Optional)
  • SON 14-Pin Package with Thermal Pad
  • ESD Performance Tested per JESD 22
    • 2-kV HBM and 1-kV CDM

All trademarks are the property of their respective owners.

Texas Instruments  TPS22976DPUR

The TPS22976 product family consists of two devices: TPS22976 and TPS22976N. Each deviceis a dual-channel load switch with controlled turnon. The device contains two N-channel MOSFETsthat can operate over an input voltage range of 0.6 V to 5.7 V, and can support a maximumcontinuous current of 6 A per channel. Each switch is independently controlled by an on and offinput (ON1 and ON2), which can interface directly with low-voltage control signals. The TPS22976 iscapable of thermal shutdown when the junction temperature is above the threshold, turning theswitch off. The switch turns on again when the junction temperature stabilizes to a safe range. TheTPS22976 also offers an optional integrated 230-Ω on-chip load resistor for quick output dischargewhen the switch is turned off.

The TPS22976 is available in a small, space-saving 3-mm × 2-mm 14-SON package (DPU) withintegrated thermal pad allowing for high power dissipation. The device is characterized foroperation over the free-air temperature range of –40°C to 105°C.