text.skipToContent text.skipToNavigation

TPS2300IPW

3-13V Dual HotSwap IC w/ Independent Channel Circuit Breaking & Power Good Report, Act-Low Enable

Packaging

Package | PIN: PW | 20
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.82
10-24 $3.44
25-99 $3.20
100-249 $2.80
250-499 $2.63
500-749 $2.23
750-999 $1.89
1000+ $1.80

Features

  • Dual-Channel High-Side MOSFET Drivers
  • IN1: 3 V to 13 V; IN2: 3 V to 5.5 V
  • Output dV/dt Control Limits Inrush Current
  • Circuit-Breaker With Programmable Overcurrent
    Threshold and Transient Timer
  • Power-Good Reporting With Transient Filter
  • CMOS- and TTL-Compatible Enable Input
  • Low, 5-µA Standby Supply Current  (Max)
  • Available in 20-Pin TSSOP Package
  • 40°C to 85°C Ambient Temperature Range
  • Electrostatic Discharge Protection

Texas Instruments  TPS2300IPW

The TPS2300 and TPS2301 are dual-channel hot-swap controllers that use external N-channel MOSFETs as high-side switches in power applications. Features of these devices, such as overcurrent protection (OCP), inrush current control, output-power status reporting, and the ability to discriminate between load transients and faults, are critical requirements for hot-swap applications.

The TPS2300/01 devices incorporate undervoltage lockout (UVLO) and power-good (PG) reporting to ensure the device is off at start-up and confirm the status of the output voltage rails during operation. Each internal charge pump, capable of driving multiple MOSFETs, provides enough gate-drive voltage to fully enhance the N-channel MOSFETs. The charge pumps control both the rise times and fall times (dv/dt) of the MOSFETs, reducing power transients during power up/down. The circuit-breaker functionality combines the ability to sense overcurrent conditions with a timer function; this allows designs such as DSPs, that may have high peak currents during power-state transitions, to disregard transients for a programmable period.