TPS23521PWT

text.skipToContent text.skipToNavigation

TPS23521PWT

TPS23521 -48 V Hot Swap

Packaging

Package | PIN: PW | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.66
10-24 $3.29
25-99 $3.07
100-249 $2.69
250-499 $2.52
500-749 $2.14
750-999 $1.81
1000+ $1.73

Features

  • –10-V to –80-V DC Operation, –200-V Absolute Maximum
  • Soft Start Cap Disconnect
  • Dual Hot Swap Gate Drive
  • 400-µA Gate Sourcing Current
  • Dual Current Limit (based on VDS)
    • 25 mV ±4% When Low VDS
    • 3 mV ±25% When High VDS
  • Programmable UV(±1.5%) and OV (±2%)
    • Programmable Hysteresis (±11%)
  • Retries After Time Out
  • 16-Pin TSSOP

All trademarks are the property of their respective owners.

Texas Instruments  TPS23521PWT

The TPS23521 is a high performance hot swap that enables high power telecom systems to comply with stringent transient requirements. The 200-Vabsolute maximum rating makes it easier to survive lightning surge tests (IEC61000-4-5). The softstart cap disconnect allows for the use of smaller hot swap FETs by limiting the inrush current,without hurting the transient response. The dual hot swap gatedriver saves space and BOM cost in high power applications that require multiple hot swapFETs.The 400-µA sourcing current allows fast recovery, which helps to avoid system resetsduring lightning surge tests. The dual current limit makes it easier to pass brown outs and inputsteps such as required by the ATIS 0600315.2013. Finally, it offers accurate undervoltage andovervoltage protection with programmable thresholds and hysteresis.