TPS23525PWT

text.skipToContent text.skipToNavigation

TPS23525PWT

TPS2352x -48 V High Performance Hot Swap and ORing Controller

Packaging

Package | PIN: PW | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $6.65
10-24 $5.98
25-99 $5.59
100-249 $5.01
250-499 $4.68
500-749 $4.07
750-999 $3.52
1000+ $3.45

Features

  • –10-V to –80-V DC Operation, –200-V Absolute Maximum
  • Soft Start Cap Disconnect
  • 400-µA Gate Sourcing Current
  • Dual Current Limit (based on VDS)
    • 25 mV ±4% When Low VDS
    • 3 mV ±25% When High VDS
  • Programmable UV(±1.5%) and OV (±2%)
    • Programmable Hysteresis (±11%)
  • Integrated Dual OR-ing Controller
    • Regulation: 25 mV ±15 mV
    • Fast Turn off: –6 mV ±4 mV
  • Retries After Time Out
  • 16-Pin TSSOP

All trademarks are the property of their respective owners.

Texas Instruments  TPS23525PWT

The TPS23525 is an integrated hot swap anddual OR-ing controllerthat enables high power telecom systems to comply with stringent transient requirements. The 200-Vabsolute maximum rating makes it easier to survive lightning surge tests (IEC61000-4-5). The softstart cap disconnect allows for the use of smaller hot swap FETs by limiting the inrush current,without hurting the transient response. The 400-µA sourcing current allows fast recovery, which helps to avoid system resetsduring lightning surge tests. The dual current limit makes it easier to pass brown outs and inputsteps such as required by the ATIS 0600315.2013. Finally, it offers accurate undervoltage andovervoltage protection with programmable thresholds and hysteresis.

The TPS23525 integrates a dual OR-ing controller, making it idealfor –48-V systems fed by two redundant supplies.