text.skipToContent text.skipToNavigation

TPS2358RGZT

Dual-Slot ATCA AdvancedMC™ Controller

Packaging

Package | PIN: RGZ | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $8.87
10-24 $7.98
25-99 $7.45
100-249 $6.68
250-499 $6.23
500-749 $5.42
750-999 $4.70
1000+ $4.60

Features

  • ATCA AdvancedMC Compliant
  • Full Power Control for Two AdvancedMC™Modules
  • Independent 12-V Current Limit and Fast Trip
  • 12-V FET ORing for MicroTCA
  • Internal 3.3-V Current Limit
  • Power Good and Fault Outputs
  • 48-Pin PQFN Package
  • Latch Off After Fault
  • APPLICATIONS
    • ATCA Carrier Boards
    • MicroTCA™ Power Modules
    • AdvancedMC™ Slots
    • Systems Using 12 V and 3.3 V
    • Base Stations

All trademarks are the property of their respective owners.

Texas Instruments  TPS2358RGZT

The TPS2358 dual-slot hot-plug controller provides all required power interface functions for two AdvancedMC™ (Advanced Mezzanine Card) modules.

Two fully integrated 3.3-V channels provide inrush control, current limiting, and overload protection. The two 12-V channels use an external FET to provide the same functions, along with ORing control circuits that allow an external FET to prevent reverse current flow. External capacitors are used to set fault times. There is one capacitor for each channel. The 3.3-V current limits are factory set to AdvancedMC™ compliant levels and the 12-V current limits are programmed using external sense resistors. The accurate current sense comparators of the TPS2358 satisfy the narrow ATCA AdvancedMC™ current limit requirements.