text.skipToContent text.skipToNavigation

TPS2363PFBR

PCIExpress Server Dual Slot Hot Plug Controller

Packaging

Package | PIN: PFB | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $5.20
10-24 $4.68
25-99 $4.37
100-249 $3.92
250-499 $3.66
500-749 $3.18
750-999 $2.76
1000+ $2.70

Features

  • Meets PCIExpress Hot Plug Requirements
  • Programmable 12-V Current Limit
  • Inrush Current Limiting
  • SMBus
  • Direct Mode
  • VAUX Internal FET
  • General Purpose Inputs
  • Available in a 48-Pin TQFP Package
  • MIC2592B Pin Compatible with Additional Features

Texas Instruments  TPS2363PFBR

The TPS2363 is a dual-slot PCIExpress hot plug controller with SMBus control and monitoring functions. There are sense resistor programmable current limits for the 3.3-V and 12-V supply.

The TPS2363 has one internal FET channel for AUX and two external FET channels for 3.3-V and 12-V per slot.

The TPS2363PFB is in 48-pin TQFP package.

The TPS2363 has bleed-down circuits to discharge the module before it is removed, when the voltages are below the low comparator threshold, slot PWROFF will be set indicating it is safe to remove the module. This is available over the SMBus.

Gate capacitors are used to set the rise time, this allows soft turn on of the slot avoiding power glitches.

The TPS2363 can be operated in direct mode, which does not use the SMBus.

The TPS2363PFB without the A/D converter in a 48-pin package is a drop in replacement for the competitive parts but with certain improvements.