text.skipToContent text.skipToNavigation

TPS23752PWP

IEEE 802.3at PoE Interface With Flyback DC-DC Controller and Sleep Mode Feature

Packaging

Package | PIN: PWP | 20
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.80
10-24 $2.52
25-99 $2.35
100-249 $2.06
250-499 $1.93
500-749 $1.64
750-999 $1.38
1000+ $1.32

Features

  • IEEE 802.3at Classification With Status Flag
  • High Efficiency Solutions Over Wide Load Range
  • Powers Up to 25.5 W PDs
  • Robust 100 V, 0.5 Ω Hotswap MOSFET
  • Synchronous Rectifier Disable Signal
  • PowerPAD™ TSSOP Packages
  • Complete PoE Interface Plus DC-DC Controller
  • Adapter ORing Support
  • Programmable Frequency
  • TPS23752 Supports Ultra-Low Power Sleep Modes
  • –40°C to 125°C Junction Temperature Range

All trademarks are the property of their respective owners.

Texas Instruments  TPS23752PWP

The TPS23751 is a 16-pin integrated circuit that combines a Power-over-Ethernet (PoE)powered device (PD) interface and a current-mode DC-DC controller optimized specifically forapplications requiring high efficiency over a wide load range.

The PoE interface implements type-2 hardware classification per IEEE 802.3at. It alsoincludes an auxiliary power detect (APD) input and a disable function (DEN). A 0.5-Ω, 100-V passMOSFET minimizes heat dissipation and maximizes power utilization.

The DC-DC controller features internal soft-start, a bootstrap startup current source,current-mode control with slope compensation, blanking, and current limiting. Efficiency isenhanced at light loads by disabling synchronous rectification and entering variable frequencyoperation (VFO).

The TPS23752 is a 20-pin extended version of the TPS23751 with the addition of a SleepMode feature. Sleep Mode disables the converter to minimize power consumption while stillgenerating the Maintain Power Signature (MPS) required by IEEE802.3at.