text.skipToContent text.skipToNavigation

TPS2378DDA

IEEE 802.3at PoE High-Power PD Interface with AUX Control

Packaging

Package | PIN: DDA | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $1.85
10-24 $1.65
25-99 $1.54
100-249 $1.34
250-499 $1.24
500-749 $1.04
750-999 $0.85
1000+ $0.78

Features

  • IEEE 802.3at Type-2 Hardware Classification with Status Flag
  • Adapter Priority Input
  • DC/DC Converter Enable
  • Robust 100 V, 0.5-Ω Hotswap MOSFET
  • Operating Current up to 850 mA
  • 1-A (Typical) Operating Current Limit
  • 15 kV and 8 kV System-level ESD Capability
  • PowerPAD HSOP Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS2378DDA

This 8-pin integrated circuit contains all of the features needed to implement an IEEE802.3at type-2 powered device (PD). The low 0.5-Ω internal switch resistance, combined with the enhanced thermal dissipation of the PowerPAD™ package, enables this controller to continuously handle up to 0.85 A. The TPS2378 features an auxiliary power detect (APD) input, providing priority for an external power adapter. It also features a 100-V pass transistor, 140-mA inrush current limiting, type-2 indication, auto-retry fault protection, and an open-drain power-good output.