TPS2379DDA

text.skipToContent text.skipToNavigation

TPS2379DDA

IEEE 802.3at PoE High-Power PD Interface with External Gate Driver

Packaging

Package | PIN: DDA | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.16
10-24 $1.95
25-99 $1.81
100-249 $1.59
250-499 $1.49
500-749 $1.27
750-999 $1.07
1000+ $1.02

Features

  • IEEE 802.3at Type-2 Hardware Classification With
    Status Flag
  • Auxiliary Gate Driver for High-Power Expansion
  • Robust 100-V, 0.5-Ω Hotswap MOSFET
  • 1A (Typical) Operating Current Limit
  • 140 mA (Typical) Inrush Current Limit
  • DC-DC Converter Enable
  • 15 kV/8 kV System-level ESD Capability
  • PowerPAD™ HSOP Package

Texas Instruments  TPS2379DDA

The TPS2379 device is an 8-pin integrated circuit that contains all of the features needed to implement an IEEE802.3at type-2 powered device (PD) such as Detection, Classification, Type 2 Hardware Classification, and 140-mA inrush current limit during startup. The low 0.5-Ω internal switch resistance, combined with the enhanced thermal dissipation of the PowerPAD package, enables this controller to continuously handle up to 0.85 A. The TPS2379 integrates a low 0.5-Ω internal switch to allow for up to 0.85 A of continuous current through the PD during normal operation. The TPS2379 device supports higher-power applications through an external pass transistor. The TPS2379 contains several protection features such as thermal shutdown, current limit foldback, and a robust 100-V internal switch.