text.skipToContent text.skipToNavigation

TPS2384PJD

Quad Ethernet Power Sourcing Equipment Power Manager

Packaging

Package | PIN: PJD | 64
Temp: Q (-40 to 125)
Carrier: Partial Tray
Qty Price
1-9 $9.28
10-24 $8.63
25-99 $8.33
100-249 $7.27
250-499 $6.92
500-749 $6.37
750-999 $5.72
1000+ $5.70

Features

  • Quad-Port Power Management With Integrated
    Switches and Sense Resistors
  • Compliant to IEEE 802.3af Standard
  • Operates from a Single 48-V Input Supply
  • Individual Port 15-bit A/D
  • Auto, Semi-Auto and Power Management
    Operating Modes
  • Controlled Current Ramps for Reduced EMI and
    Charging of PD’s Bulk Capacitance
  • I2C Clock and Oscillator Watchdog Timers
  • Over-Temperature Protection
  • DC and DC Modulated Disconnect
  • Supports Legacy Detection for Non-Compliant
    PD’s
  • Supports AC Disconnect
  • High-Speed 400-kHz I2C Interface
  • Comprehensive Power Management Software
    Available
  • Operating Temperature Range –40°C to 125°C

Texas Instruments  TPS2384PJD

The TPS2384 is a quad-port power sourcing equipment power manager (PSEPM) and is compliant to the Power-over-Ethernet (PoE) IEEE 802.3af standard. The TPS2384 operates from a single 48-V supply and over a wide temperature range (–40°C to 125°C). The integrated output eliminates two external components per port (FET and sense resistor) and will survive 100-V transients. Four individual 15-bit A/D converters are used to measure port resistance, voltage, current and die temperature making PSE solutions simple and robust. The TPS2384 comes with a comprehensive software solution to meet the most demanding applications which can serve as a core for all PoE system designs.

TheTPS2384 is available in either 64-pin PowerPAD™ down (PAP) or 64-pin PowerPAD™ up (PJD) packages.