TPS2398DGK

text.skipToContent text.skipToNavigation

TPS2398DGK

-48V Hot Swap Controller

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.56
10-24 $3.21
25-99 $2.99
100-249 $2.62
250-499 $2.45
500-749 $2.08
750-999 $1.76
1000+ $1.68

Features

  • Wide Input Supply Range: –36 V to –80 V
  • Transient Rating to –100 V
  • Improved Transient Response
  • Enable Input (EN)
  • Programmable Current Limit
  • Programmable Current Slew Rate
  • Fault Timer to Eliminate Nuisance Trips
  • Open-Drain Power Good Output (PG)\
  • 8-Pin MSOP Package
  • APPLICATIONS
    • –48-V Distributed Power Systems
    • Redundant Negative Voltage Supplies
    • Central Office Switching

Texas Instruments  TPS2398DGK

The TPS2398 and TPS2399 integrated circuits are hot swap power managers optimized for use in nominal –48-V systems. For redundant-supply systems, they incorporate an improved circuit breaker response that provides rapid protection from short circuits, while still enabling plug-ins to tolerate large transients that can be generated by the sudden switchover to a higher voltage supply. They are designed for supply voltage ranges up to –80 V, and are rated to withstand spikes to –100 V. In conjunction with an external N-channel FET and sense resistor, they can be used to enable live insertion of plug-in cards and modules in powered systems. Both devices provide load current slew rate and peak magnitude limiting, easily programmed by sense resistor value and a single-external capacitor.

They also provide single-line fault reporting, electrical isolation of faulty cards, and protection against nuisance overcurrent trips. The TPS2398 latches off in response to current faults, while the TPS2399 periodically retries the load in the event of a fault.