text.skipToContent text.skipToNavigation

TPS24700DGKR

2.5V to 18V High Efficiency Hot-Swap Controller

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.02
10-24 $1.81
25-99 $1.69
100-249 $1.48
250-499 $1.39
500-749 $1.18
750-999 $1.00
1000+ $0.95

Features

  • 2.5-V to 18-V Operation
  • Accurate Current Limiting for Starup
  • Accurate 25-mV Current Sense Threshold
  • Timed Overcurrent Breaker
  • Power-Good Output
  • Fast Breaker for Short-Circuit Protection
  • Latch Off (TPS24700) and Retry Versions (TPS24701)
  • Programmable UV Threshold
  • Drop-In Upgrade for LTC4211 – No Layout Changes
  • Small MSOP-8 Package
  • APPLICATIONS
    • Server Backplanes
    • Storage Area Networks (SAN)
    • Medical Systems
    • Plug-In Modules
    • Base Stations
    • Consumer Electronics

Texas Instruments  TPS24700DGKR

The TPS24700/1 is an easy-to-use, 2.5 V to 18 V, hot-swap controller that drives an external N-channel MOSFET. The programmable current limit and fault time protect the supply and load from excessive current at startup. After startup, currents above the user-selected limit are allowed to flow until programmed timeout – except in extreme overload events when load is immediately disconnected from source. The low, 25-mV current sense threshold is highly accurate and allows use of smaller, more-efficient sense resistors, yielding lower power loss and smaller footprint. A power-good output is provided for status monitoring and downstream load control.

TPS24700/1 replaces the LTC4211 in existing designs with no PCB board changes and only minor external component changes – yielding a more accurate, efficient solution.