text.skipToContent text.skipToNavigation

TPS24720RGTT

2.5 to 18V High Efficiency Adj Power Limiting Hot-Swap Controller with Imon & OVP

Packaging

Package | PIN: RGT | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.05
10-24 $2.75
25-99 $2.56
100-249 $2.24
250-499 $2.10
500-749 $1.78
750-999 $1.51
1000+ $1.44

Features

  • 2.5-V to 18-V Operation
  • Accurate Current Limiting for Startup
  • Programmable FET SOA Protection
  • Adjustable Current Sense Threshold
  • Programmable Fault Timer
  • Power-Good Output
  • Fast Breaker for Short-Circuit Protection
  • Analog Load-Current Monitor Output
  • Programmable UV and OV
  • Low-current Standby Mode
  • FET Fault Detection Flag
  • 3-mm × 3-mm, 16-Pin QFN package

Texas Instruments  TPS24720RGTT

The TPS24720 is an easy-to-use, full-featured protection device for 2.5-V to 18-V power rails. This hot-swap controller drives an external N-channel MOSFET, while protecting source, load and external MOSFET against multiple potentially damaging events. During startup, load current and MOSFET power dissipation are limited to user-selected values. After startup, currents above the user-selected limit will be allowed to flow until programmed timeout – except in extreme overload events when load is immediately disconnected from source.

Programmable power limiting ensures the external MOSFET operates inside its safe operating area (SOA) at all times. This allows use of smaller FETs while improving system reliability. Power good, Fault, FET Fault, and current monitor outputs are provided for system status monitoring and downstream load control.