TPS2501DRCR

text.skipToContent text.skipToNavigation

TPS2501DRCR

Integrated USB Power Switch with Boost Converter

Packaging

Package | PIN: DRC | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.55
10-24 $2.29
25-99 $2.13
100-249 $1.87
250-499 $1.75
500-749 $1.49
750-999 $1.26
1000+ $1.20

Features

  • Integrated Synchronous Boost Converter and USB Current-Limit Power Switch
  • Light-Load, High-Efficiency Eco-mode™ Control Scheme (TPS2500)
    or Constant Frequency (TPS2501)
  • 1.8-V to 5.25-V Input Voltage (2.2-V Minimum Start-Up Voltage)
  • Adjustable USB Current Limit
    • 130 mA to 1400 mA (Typical)
  • Accurate 20% Current Limit at 1.4-A Setting
  • Powers up to Two Standard USB Ports
  • Auxiliary 5.1-V Output
  • Fast Overcurrent-Response Time – 5 µs Typical
  • Small 3-mm × 3-mm × 0.9-mm SON-10 Package
  • 15-kV / 8-kV System-Level ESD Capable
  • UL Listed - File No. E169910
  • APPLICATIONS
    • Portable Applications Using Single Li+ Cell
    • USB Hosts Without Native 5-V Supplies

Eco-mode, PowerPAD are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.

Texas Instruments  TPS2501DRCR

The TPS2500 and TPS2501 provide an integrated solution to meet USB 5-V power requirements from a 1.8-V to 5.25-V input supply. The features include a Hi-Speed USB compliant power output, output switch enable, current limit, and overcurrent fault reporting.

The 1.8-V to 5.25-V input can be supplied by sources including dc/dc regulated supplies (e.g., 3.3 V), or batteries such as single-cell Li+ or three-cell NiCd, NiMH, or alkaline.

The USB power-switch current limit is programmable via an external resistor from as low as 130 mA to as high as 1400 mA (typical). Two standard USB ports can be supported from a single TPS2500 or TPS2501 at the 1400-mA setting.

Additionally, the boost converter output is available as an auxiliary 5.1-V output to power additional loads. The total current supplied by the USB output and the auxiliary cannot exceed 1148  mA at VIN = 3 V.