TPS2511DGNR

text.skipToContent text.skipToNavigation

TPS2511DGNR

USB Dedicated Charging Port Controller and 2.2A Power Switch

Packaging

Package | PIN: DGN | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.54
10-24 $1.38
25-99 $1.28
100-249 $1.12
250-499 $1.03
500-749 $0.86
750-999 $0.71
1000+ $0.65

Features

  • Supports a USB DCP Shorting D+ Line to D– Line
  • Supports a USB DCP Applying 2 V on D+ Line and 2.7 V on D– Line (or a USB DCP Applying
    2.7 V on D+ Line and 2 V on D– Line)
  • Supports a USB DCP Applying 1.2 V on D+ and D– Lines
  • Automatically Switch D+ and D– Lines Connections for an Attached Device
  • Hiccup Mode for Output Short-Circuit Protection
  • Provides CS Pin for USB Cable Compensation
  • Programmable Current Limit (ILIM_SET Pin)
  • Accurate ±10% Current Limit at 2.3 A (Typical)
  • 70-mΩ (Typical) High-Side MOSFET
  • Compatible With USB 2.0 and 3.0 Power Switch Requirements
  • Operating Range: 4.5 V to 5.5 V
  • Available in 8-Pin MSOP-PowerPAD™ Package

Texas Instruments  TPS2511DGNR

The TPS2511 device is a USB-dedicated charging port (DCP) controller and current-limiting power switch. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following dedicated charging schemes:

    1. Divider DCP, required to apply 2.7 V and 2 V on the D+ and D– lines respectively or 2 V and 2.7 V on the D+ and D– lines respectively
    2. BC1.2 DCP, required to short the D+ line to the D– line1.2 V on both D+ and D– lines

    The TPS2511 is a 70-mΩ power-distribution switch intended for applications where heavy capacitive loads and short circuits are likely to be encountered. This device also provides hiccup mode when the output (OUT) voltage is less than 3.8 V (typical) or when an overtemperature protection occurs during an overload condition. Accurate and programmable current limit provides flexibility and convenience for applications. The TPS2511 provides a CS pin for USB cable resistance compensation and an EN pin to control the device turnon and turnoff.