text.skipToContent text.skipToNavigation

TPS2511QDGNRQ1

Automotive Catalog USB Dedicated Charging Port Controller and Current Limiting Power Switch

Packaging

Package | PIN: DGN | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.82
10-24 $1.63
25-99 $1.51
100-249 $1.32
250-499 $1.22
500-749 $1.02
750-999 $0.84
1000+ $0.77

Features

  • Qualified for Automotive Application
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1:
      –40°C to 125°C Ambient Operating Temperature Range
    • Device HMB ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Supports a DCP Shorting D+ to D–
  • Supports a DCP Applying 2.0 V on D+ and 2.7 V on D–
    (or 2.7 V on D+ and 2.0 V on D–)
  • Supports a DCP Applying 1.2 V on Data Lines
  • Automatically Switch D+ and D– Lines Connections
    for an Attached Device
  • Hiccup Mode for Short-Circuit Protection
  • Provides CS Pin for USB Cable Compensation
  • Programmable Current Limit (ILIM_SET Pin)
  • 80-mΩ typical High-Side MOSFET
  • Accurate ±10% Current-Limit at 2.3 A typical
  • Meets USB Power Switch Requirements
  • Drop-In and List of materials Compatible with TPS2511
  • Operating Range: 4.5 V to 5.5 V
  • Available in MSOP, 8-Pin Package
  • UL Listed and CB File Number E169910

Texas Instruments  TPS2511QDGNRQ1

The TPS2511-Q1 is a USB dedicated charging port (DCP) controller and current limiting power switch. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following charging schemes: Divider DCP, required to apply 2.7 V on D+ and 2.0 V on D– or 2.0 V on D+ and 2.7 V on D–;BC1.2 DCP, required to short D+ to D–;1.2 V on both D+ and D–.

The TPS2511-Q1 is a 80-mΩ power-distribution switch intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. This device also provides hiccup mode when the output (OUT) voltage is less than 3.80 V typical or when an over-temperature protection occurs during an overload condition. Accurate and programmable current limit provides flexibility and convenience for applications. The TPS2511-Q1 provides a CS pin for USB cable resistance compensation and a EN pin to turn on and turn off the device.