text.skipToContent text.skipToNavigation

TPS2530DBVT

Current-Limited USB Switch

Packaging

Package | PIN: DBV | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.36
10-24 $1.22
25-99 $1.13
100-249 $0.99
250-499 $0.91
500-749 $0.76
750-999 $0.63
1000+ $0.58

Features

  • Single Power Switch
  • Pin for Pin with Existing TI Switch Portfolio™
  • Rated Currents of 0.5 A
  • ±25% Accurate, Fixed, Constant Current Limit
  • Fast Over-Current Response – 2 µs
  • Operating Range: 2.7 V to 5.5 V
  • Deglitched Fault Reporting
  • Reverse Current Blocking
  • Built-in Softstart
  • Ambient Temperature Range: –40°C to 85°C

Texas Instruments  TPS2530DBVT

The TPS2530 power-distribution switch is intended for applications such as DisplayPort or USB Port where heavy capacitive loads and short-circuits are likely to be encountered. It offers 0.5 A fixed current-limit thresholds.

The TPS2530 limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current-limit threshold. This provides a predictable fault current under all conditions. The fast overload response time eases the burden on the main supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turn-on and turn-off.