text.skipToContent text.skipToNavigation

TPS2561AQDRCRQ1

Dual Channel, Precision Adjustable Current-Limited Power Switches

Packaging

Package | PIN: DRC | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.00
10-24 $1.80
25-99 $1.68
100-249 $1.47
250-499 $1.38
500-749 $1.17
750-999 $0.99
1000+ $0.94

Features

  • AEC-Q100 Qualified
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C5
  • Two separate current limiting channels
  • Meets USB Current-Limiting Requirements
  • Adjustable Current Limit, 250 mA–2.8 A (Typ.)
  • Accurate 2.1A Min / 2.5A Max Setting
  • Fast Short Circuit Response − 3.5-μs (typ)
  • Two 44−mΩ High-Side MOSFETs
  • Operating Range: 2.5 V to 6.5 V
  • 2−μA Maximum Standby Supply Current
  • Built-in Soft-Start
  • 15 kV / 8 kV System-Level ESD Capable

Texas Instruments  TPS2561AQDRCRQ1

The TPS2561A-Q1 is dual-channel power-distribution switch intended for automotive applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 250 mA and 2.8 A (typ) per channel via an external resistor. The power-switch rise and fall times are controlled to minimize current surges during turn on/off.

Each channel of the TPS2561A-Q1 devices limits the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULTx logic output for each channel independently asserts low during overcurrent and over temperature conditions.

Use with the TPS2511-Q or TPS2513A-Q1 for a low loss, automotive qualified, USB Charging Port Solution capable of charging all of today's popular phones and tablets.