TPS27S100BPWPR

text.skipToContent text.skipToNavigation

TPS27S100BPWPR

40-V, 100-mOhm Single-Channel Smart High-Side Switch

Packaging

Package | PIN: PWP | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.60
10-24 $2.33
25-99 $2.17
100-249 $1.89
250-499 $1.74
500-749 $1.46
750-999 $1.20
1000+ $1.10

Features

  • 80-mΩ Single-Channel High-Side Switch With Full Diagnostics
    • TPS27S100A: Open-Drain Status Output
    • TPS27S100B: CurrentMonitor Analog Output
  • Wide Operating Voltage 3.5 V to 40 V
  • Very-Low Standby Current, <0.5 µA
  • Operating Junction Temperature, –40 to 150°C
  • Input Control, 3.3-V and 5-V Logic Compatible
  • High-Accuracy Current Monitor, ±30 mA at 1 A
  • Adjustable Current Limit With External Resistor, ±20% at 0.5 A
  • Diagnostic Enable Function for Multiplexing of MCU Analog or Digital Interface
  • Excellent ESD Protection on IN and OUT pins
    • ±16 kV IEC 61000-4-2 ESD Contact Discharge
    • ±4 kV IEC61000-4-4 Electrical Fast Transient
    • ±1.0 kV/42 Ω IEC 61000-4-5 Surge
  • Protection
    • Overload and Short-Circuit-to-GND Protection
    • InductiveLoad Negative Voltage Clamp
    • Undervoltage Lockout (UVLO)Protection
    • Thermal Shutdown/Swing With Self Recovery
    • Lossof GND Protection
  • Diagnostic
    • On- and Off-State Output Open-Load / Short to SupplyDetection
    • Overload and Short to Ground Detection
    • ThermalShutdown/Swing Detection
  • 14-Pin Thermally-Enhanced PWP Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS27S100BPWPR

The TPS27S100x is a single-channel, fully-protected, high-side switch with an integratedNMOS and charge pump. Full diagnostics and high-accuracy current-monitor features enableintelligent control of the load. An adjustable current-limit function greatly improves thereliability of the whole system. The device diagnostic reporting has two versions to support bothdigital fault status and analog current monitor output. Accurate current monitor and adjustablecurrent limit features differentiate it from the market.