text.skipToContent text.skipToNavigation

TPS2811QPWRQ1

Automotive 4V to 14V, Dual Channel Inverting High-Speed MOSFET Drivers with Internal Regulator

Packaging

Package | PIN: PW | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.43
10-24 $2.18
25-99 $2.03
100-249 $1.76
250-499 $1.63
500-749 $1.37
750-999 $1.12
1000+ $1.03

Features

  • Qualified for Automotive Applications
  • Industry-Standard Driver Replacement
  • 25-ns Max Rise/Fall Times and 40-ns Max
    Propagation Delay With 1-nF Load, VCC = 14 V
  • 2-A Peak Output Current, VCC = 14 V
  • 5-µA Supply Current With Input High or Low
  • 4-V to 14-V Supply-Voltage Range; Internal
    Regulator Extends Range to 40 V
  • −40°C to 125°C Ambient-Temperature Operating Range

Texas Instruments  TPS2811QPWRQ1

The TPS2811 dual high-speed MOSFET driver is capable of delivering peak currents of 2 A into highly capacitive loads. This performance is achieved with a design that inherently minimizes shoot-through current and consumes an order of magnitude less supply current than competitive products.

The TPS2811 driver include a regulator to allow operation with supply inputs between 14 V and 40 V. The regulator output can power other circuitry, provided power dissipation does not exceed package limitations. When the regulator is not required, REG_IN and REG_OUT can be left disconnected or both can be connected to VCC or GND.

TPS2811 driver is available in an 8-pin TSSOP package and operates over a ambient temperature range of −40°C to 125°C.