text.skipToContent text.skipToNavigation

TPS2H160BQPWPRQ1

40-V, 160-mΩ Dual-Channel Smart High-Side Switch

Packaging

Package | PIN: PWP | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.32
10-24 $1.19
25-99 $1.11
100-249 $0.99
250-499 $0.93
500-749 $0.81
750-999 $0.70
1000+ $0.68

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating TemperatureRange
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Dual-Channel 160-mΩ Smart High-Side Switch With Full Diagnostics
    • Version A: Open-Drain Status Output
    • Version B:Current-Sense Analog Output
  • Wide Operating Voltage 3.4 to 40 V
  • Ultralow Standby Current, < 500 nA
  • High-Accuracy Current Sense:
    • ±17% Under >25-mA Load
  • Adjustable Current Limit With External Resistor ±15% Under >500-mA Load
  • Protection:
    • Short-to-GND Protection by Current Limit (Internal orExternal)
    • Thermal Shutdown With Latch-Off Option and ThermalSwing
    • Inductive Load Negative Voltage Clamp With Optimized SlewRate
    • Loss of GND and Loss of Battery Protection
  • Diagnostic:
    • Overcurrent and Short to Ground Detection
    • Open-Load andShort-to-Battery Detection
    • Global Fault for Fast Interrupt
  • 16-Pin Thermally-Enhanced PWP Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS2H160BQPWPRQ1

The TPS2H160-Q1 family is a fully-protected dual-channel smart high-side switch, withintegrated 160-mΩ NMOS power FETs.

Full diagnostics and high-accuracy current-sense features enable intelligent control ofthe load.

An external adjustable current limit improves reliability of the whole system by limitingthe inrush or overload current.