TPS3808G30DRVT

text.skipToContent text.skipToNavigation

TPS3808G30DRVT

Low-quiescent current supervisor with programmable-delay and manual reset

Packaging

Package | PIN: DRV | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.90
10-24 $1.70
25-99 $1.58
100-249 $1.38
250-499 $1.27
500-749 $1.07
750-999 $0.88
1000+ $0.80

Features

  • Power-On Reset Generator with Adjustable Delay
    Time: 1.25 ms to 10 s
  • Very Low Quiescent Current: 2.4 µA Typical
  • High Threshold Accuracy: 0.5% Typ
  • Fixed Threshold Voltages for Standard Voltage
    Rails from 0.9 V to 5 V and Adjustable Voltage
    Down to 0.4 V Are Available
  • Manual Reset (MR) Input
  • Open-Drain RESET Output
  • Temperature Range: –40°C to 125°C
  • Small SOT-23 and 2-mm × 2-mm WSON
    Packages

Texas Instruments  TPS3808G30DRVT

The TPS3808 family of microprocessor supervisory circuits monitors system voltages from 0.4 V to 5 V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and manual reset (MR) return above the respective thresholds.

The TPS3808 device uses a precision reference to achieve 0.5% threshold accuracy for VIT ≤ 3.3 V. The reset delay time can be set to 20 ms by disconnecting the CT pin, 300 ms by connecting the CT pin to VDD using a resistor, or can be user-adjusted between 1.25 ms and 10 s by connecting the CT pin to an external capacitor. The TPS3808 device has a very low typical quiescent current of 2.4 µA, so it is well-suited to battery-powered applications. It is available in the SOT-23 and 2-mm × 2-mm WSON packages, and is fully specified over a temperature range of –40°C to 125°C (TJ).