text.skipToContent text.skipToNavigation

TPS3813K33QDBVRQ1

Processor Supervisory Circuits With Window-Watchdog for Automotive

Packaging

Package | PIN: DBV | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.10
10-24 $1.88
25-99 $1.75
100-249 $1.52
250-499 $1.40
500-749 $1.18
750-999 $0.97
1000+ $0.89

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C4B
  • Window-Watchdog With Programmable Delay and Window Ratio
  • 6-Pin SOT-23 Package
  • Supply Current of 9 μA (Typ)
  • Power-On Reset Generator With a Fixed Delay Time of 25 ms
  • Precision Supply-Voltage Monitor:
    2.5 V, 3 V, 3.3 V, 5 V
  • Open-Drain Reset Output

All trademarks are the property of their respective owners.

Texas Instruments  TPS3813K33QDBVRQ1

The TPS3813-Q1 supervisory circuits provide circuit initialization and timing supervision, primarily for DSPs and processor-based systems.

During power on, the RESET pin is asserted when the supply voltage (VDD) becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET pin active as long as VDD remains below the threshold voltage (VIT).

An internal timer delays the return of the output to the inactive (high) state to ensure proper system reset. The delay time, td = 25 ms typical, begins after VDD has risen above the threshold voltage (VIT). When the supply voltage drops below the threshold voltage (VIT), the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage (VIT) set by an internal voltage divider.

For safety-critical applications, the TPS3813-Q1 family of devices incorporate a window-watchdog with programmable delay and window ratio. The upper limit of the watchdog time-out can be set by either connecting the WDT pin to GND or VDD, or by using an external capacitor. The lower limit, and thus the window ratio, is set by connecting the WDR pin to GND or VDD. The RESET pin will assert a reset to the microcontroller if the watchdog is incorrectly serviced.

The product spectrum is designed for supply voltages of 2.5 V, 3 V, 3.3 V, and 5 V. The devices are available in a 6-pin SOT-23 package. The devices are characterized for operation over a temperature range of –40°C to 125°C.

For all available packages, see the orderable addendum at the end of the data sheet.