TPS3838J25DBVT

text.skipToContent text.skipToNavigation

TPS3838J25DBVT

NanoPower Supervisory Circuits

Packaging

Package | PIN: DBV | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.08
10-24 $1.87
25-99 $1.74
100-249 $1.52
250-499 $1.43
500-749 $1.21
750-999 $1.03
1000+ $0.98

Features

  • Supply Current: 220 nA (typical)
  • Precision Supply Voltage Supervision Range: 1.8 V, 2.5 V, 3.0 V, and 3.3 V
  • Power-On Reset Generator With Selectable Delay Time: 10 ms or 200 ms
  • Push/Pull RESET Output (TPS3836), Push/Pull RESET Output (TPS3837),
    or Open-Drain RESET Output (TPS3838)
  • Manual Reset
  • SOT23-5 and 2x2 SON-6 Packages
  • Temperature Range: –40°C to +85°C
  • APPLICATIONS
    • Applications Using Low-Power DSPs, Microcontrollers, or Microprocessors
    • Portable- and Battery-Powered Equipment
    • Intelligent Instruments
    • Wireless Communication Systems
    • Notebook Computers
    • Automotive Systems
    • Applications Using the MSP430

MSP430 Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Texas Instruments  TPS3838J25DBVT

The TPS3836, TPS3837, and TPS3838 families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSP and processor-based systems.

During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET output active as long as VDD remains below the threshold voltage of VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD has risen above the threshold voltage VIT.

When CT is connected to GND, a fixed delay time of typical 10 ms is asserted. When connected to VDD, the delay time is typically 200 ms. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. All the devices of this family have a fixed-sense threshold voltage (VIT) set by an internal voltage divider.

The TPS3836 has an active-low, push-pull RESET output. The TPS3837 has an active-high, push-pull RESET, and the TPS3838 integrates an active-low, open-drain RESET output. The product spectrum is designed for supply voltages of 1.8 V, 2.5 V, 3.0 V, and 3.3 V. The circuits are available in either a SOT23-5 or 2×2 SON-6 package. The TPS3836, TPS3837, and TPS3838 families are characterized for operation over a temperature range of –40°C to +85°C.