TPS3850H30QDRCRQ1

text.skipToContent text.skipToNavigation

TPS3850H30QDRCRQ1

Automotive Precision Voltage Supervisor With Programmable Window Watchdog Timer

Packaging

Package | PIN: DRC | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.10
10-24 $1.88
25-99 $1.75
100-249 $1.52
250-499 $1.40
500-749 $1.18
750-999 $0.97
1000+ $0.89

Features

  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating TemperatureRange
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Input Voltage Range: VDD = 1.6 V to 6.5 V
  • 0.8% Voltage Threshold Accuracy (Max)
  • Low Supply Current: IDD = 10 µA (typ)
  • User-Programmable Watchdog Timeout
  • User-Programmable Reset Delay
  • Factory Programmed Precision Watchdog and Reset Timers:
    • ±15% Accurate WDT and RST Delays
  • Open-Drain Outputs
  • Precision Over- and Undervoltage Monitoring:
    • Supports Common Rails from 0.9 V to 5.0 V
    • 4% and 7% Fault Windows Available
    • 0.5% Hysteresis
  • Watchdog Disable Feature
  • Available in a Small 3-mm × 3-mm, 10-Pin VSON Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS3850H30QDRCRQ1

The TPS3850-Q1 combines a precision voltage supervisor with a programmable windowwatchdog timer. The TPS3850-Q1 window comparator achieves 0.8% accuracy (–40°C to +125°C) for bothovervoltage (VIT+(OV)) and undervoltage (VIT–(UV))thresholds. The TPS3850-Q1 also includes accurate hysteresis on both thresholds, making the deviceideal for use with tight tolerance systems. The supervisor RESET delay canbe set by factory-programmed default delay settings, or programmed by an external capacitor. Thefactory-programmed RESET delay features a 15% accuracy, high-precision delaytiming.

The TPS3850-Q1 includes a programmable window watchdog timer for a wide variety ofapplications. The dedicated watchdog output (WDO) enables increasedresolution to help determine the nature of fault conditions. The window watchdog timeouts can beset by factory-programmed default delay settings, or programmed by an external capacitor. Thewatchdog can be disabled via logic pins to avoid undesired watchdog timeouts during the developmentprocess.

The TPS3850-Q1 is available in a small 3.00-mm ×
3.00-mm, 10-pin VSON package. The TPS3850-Q1 features wettable flanks for easy opticalinspection.