TPS386040RGPT

text.skipToContent text.skipToNavigation

TPS386040RGPT

Quad Supply Voltage Supervisors With Programmable Delay and Watchdog Timer

Packaging

Package | PIN: RGP | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.32
10-24 $2.09
25-99 $1.94
100-249 $1.70
250-499 $1.60
500-749 $1.36
750-999 $1.15
1000+ $1.09

Features

  • Four Independent Voltage Supervisors
  • Channel 1:
    • Adjustable Threshold Down to 0.4 V
    • Manual Reset(MR) Input
  • Channels 2, 3:
    • Adjustable Threshold Down to 0.4 V
  • Channel 4:
    • Adjustable Threshold at Any Positive or NegativeVoltage
    • Window Comparator
  • Adjustable Delay Time: 1.4 ms to 10 s
  • Threshold Accuracy: 0.25% Typical
  • Very Low Quiescent Current: 11 µA Typical
  • Watchdog Timer With Dedicated Output
  • Well-Controlled Output During Power Up
  • TPS386000: Open-Drain RESETn and WDO
  • TPS386040: Push-Pull RESETn and WDO
  • Package: 4-mm × 4-mm, 20-Pin VQFN

All trademarks are the property of their respective owners.

Texas Instruments  TPS386040RGPT

The TPS3860x0 family of supply voltage supervisors (SVSs) can monitor four power railsthat are greater than 0.4 V and one power rail less than 0.4 V (including negative voltage) with a0.25% (typical) threshold accuracy. Each of the four supervisory circuits (SVS-n) assert aRESETn or RESETn output signal when the SENSEm input voltage drops below theprogrammed threshold. With external resistors, the threshold of each SVS-n can be programmed (wheren = 1, 2, 3, 4 and m = 1, 2,3, 4L, 4H).

Each SVS-n has a programmable delay before releasing RESETn orRESETn. The delay time can be set independently for each SVS from 1.4 ms to 10 s through the CTnpin connection. Only SVS-1 has an active-low manual reset (MR) input; alogic-low input to MR asserts RESET1 orRESET1.

SVS-4 monitors the threshold window using two comparators. The extra comparator can beconfigured as a fifth SVS to monitor negative voltage with voltage reference output VREF.

The TPS3860x0 has a very low quiescent current of 11 µA (typical) and is available in asmall, 4-mm x 4-mm, VQFN-20 package.