TPS386596L33DGKT

text.skipToContent text.skipToNavigation

TPS386596L33DGKT

Quad Voltage Supervisor with Manual Reset Input

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.08
10-24 $1.87
25-99 $1.74
100-249 $1.52
250-499 $1.43
500-749 $1.21
750-999 $1.03
1000+ $0.98

Features

  • Four Channel Voltage Detector
  • Threshold Accuracy: 0.25% (typ)
  • Fixed 50-ms RESET Delay Time
  • Active-Low Manual Reset Input
  • Very Low Quiescent Current: 7 µA (Typical)
  • SVS-1: Fixed Threshold for Monitoring 3.3 V
  • SVS-2/3/4: Adjustable Threshold Down to 0.4 V
  • Open-Drain RESET Output
  • Space-Saving, 8-pin MSOP Package

Texas Instruments  TPS386596L33DGKT

The TPS386596 device monitors four power rails and asserts the RESET signal when any of the SENSE inputs drop below the respective thresholds. SVS-1 can be used to monitor a 3.3-V nominal power supply with no external components required. SVS-2, SVS-3, and SVS-4 are adjustable using external resistors and can be used to monitor any power-supply voltage higher than 0.4 V. All SENSE inputs have a threshold accuracy of 0.25% (typical). The TPS386596L33 also has an active-low manual reset (MR) that can assert the RESET signal as desired by the application. The open-drain, active-low RESET output deasserts after a fixed 50-ms delay.

The TPS386596 has a low quiescent current of 7 µA (typical) and is available in a space-saving, 8-pin MSOP package.